IESNA:LM-63-2002
[TEST]P947188
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-840-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14239
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2858.3 2859.9 2853.8 2841 2766.5 2688.9 2676.1 2737.8 2880.9 3071.5
3302 3567.1 3846.5 4050.6 4207.3 4362.5 4504.1 4589.2 4618.5 4586.9
4427.2 4140.3 3773.5 3192 2343.9 1364.8 1059.7 969.4 861.6 702
539.3 418.8 314.1 196.6 112.2 45.2 0
2858.3 2846.3 2840.3 2832 2759.7 2680.6 2669.3 2725 2862.9 3059.4
3283.9 3540 3819.4 4030.3 4180.9 4339.1 4479.2 4569.6 4611.8 4574.1
4402.4 4121.4 3748.6 3142.3 2270.1 1321.8 1047.7 960.3 851.1 689.9
532.5 413.5 299 189 109.2 43.7 0
2858.3 2854.6 2851.6 2843.3 2786 2710 2685.9 2731.8 2852.3 3036.8
3255.3 3500.8 3778 4022 4190.7 4347.4 4512.3 4624.6 4694.6 4688.6
4572.6 4315 3961.8 3411.9 2600.8 1538 1066.5 968.6 878.2 753.2
607.8 451.9 334.4 218.4 119 54.2 0
2858.3 2851.6 2847.8 2854.6 2815.4 2749.9 2720.5 2743.9 2828.2 2975.8
3172.4 3391.6 3645.4 3919.6 4138.8 4312.7 4480 4625.3 4711.9 4752.6
4707.4 4549.2 4267.6 3773.5 3029.3 1937.9 1097.4 910.6 828.5 730.6
626.7 520.5 403 268.9 153.7 68.5 0
2858.3 2855.3 2857.6 2872.7 2865.1 2830.5 2787.5 2783 2821.4 2909.6
3045.1 3219.9 3429.3 3670.3 3933.1 4176.4 4365.5 4529.7 4675 4782
4812.1 4745.8 4580.9 4312 3786.3 2853.8 1588.5 805.9 634.2 534
435.3 351 273.4 192.8 104.7 38.4 0
2858.3 2859.9 2868.1 2888.5 2908.1 2908.1 2887.7 2868.9 2871.9 2908.8
2981.9 3096.4 3250.8 3433 3637.1 3896.2 4171.9 4404.6 4539.5 4602.7
4644.1 4664.5 4657.7 4649.4 4568.8 4094.3 3065.5 1707.5 776.5 498.6
392.4 304.3 222.2 152.9 88.1 32.4 0
2858.3 2861.4 2877.2 2901.3 2935.9 2966.8 2987.9 3004.5 3003 3031.6
3079.8 3153.6 3256 3373.5 3517.4 3692.9 3892.5 4111.6 4309 4472.4
4637.4 4822.7 5007.9 5200.8 5439.5 5573.6 5160.1 4082.3 2637.7 1324.9
635.7 390.9 265.1 172.5 98.7 34.6 0
2858.3 2863.6 2885.5 2920.1 2957.8 2995.4 3040.6 3091.8 3153.6 3232.7
3333.6 3449.6 3574.6 3713.2 3878.2 4080 4308.2 4559.8 4834 5130.7
5473.4 5847.7 6266.5 6683 7150 7693 8222.5 8356.6 7870 6713.9
4990.6 3165.6 1846.1 1019.8 450.4 108.5 0
2858.3 2871.1 2897.5 2937.4 2976.6 3012 3054.9 3113.7 3182.2 3286.2
3423.2 3580.6 3767.4 3997.9 4278.1 4625.3 5027.5 5493 5994.6 6506.8
7089 7641.8 8294.1 8956.9 9752.3 10534.1 11528.3 12593.3 13440.6 13351.7
11749.7 8854.5 5596.9 2243 409.7 90.4 0
2858.3 2870.4 2902.8 2940.4 2979.6 3021.8 3066.2 3125.7 3197.3 3300.5
3427 3579.1 3759.2 3990.4 4277.3 4641.9 5059.2 5563.8 6121.1 6692.1
7291.6 7903.9 8560 9275.5 10039.2 10835.3 11739.2 12721.3 13680.9 13850.4
12252.1 8942.6 5073.5 1321.1 281.7 83.6 0
2858.3 2869.6 2895.3 2945.7 2987.1 3033.1 3070.7 3125.7 3201 3291.4
3400.6 3524.9 3666.5 3860.8 4116.2 4425 4798.6 5258 5781.5 6352.4
6926.3 7514.5 8122.4 8770.9 9478.9 10174.8 10900.1 11535.1 12017.8 11672.1
10059.6 6932.3 3017.3 582.2 175.5 58 0
2858.3 2866.6 2901.3 2945 2984.9 3024.8 3062.5 3106.1 3167.2 3232.7
3310.3 3385.6 3460.9 3562.6 3711.7 3909 4146.3 4464.9 4840 5264.8
5727.2 6205.5 6675.5 7153 7649.4 8114.1 8580.3 9002.8 9092.5 8304.6
6696.6 4601.2 1963.6 390.9 117.5 32.4 0
2858.3 2866.6 2895.3 2928.4 2961.5 2981.9 3002.2 3019.5 3035.3 3054.2
3060.2 3039.9 3001.4 2960.8 2932.2 2930.6 2971.3 3087.3 3275.6 3512.9
3793.8 4103.4 4415.2 4725.5 5026.8 5277.6 5426.7 5510.3 5297.9 4456.6
3268.1 2020.8 805.9 229 84.4 21.1 0
2858.3 2856.1 2862.9 2872.7 2866.6 2826.7 2764.9 2672.3 2550.3 2389.1
2187.3 1952.3 1718.8 1523.7 1368.5 1240.5 1141.8 1078.6 1046.2 1038.6
1059 1099.7 1138.8 1177.2 1195.3 1165.9 1075.6 931.7 711.8 505.4
367.6 266.6 194.3 136.3 82.1 21.8 0
2858.3 2839.5 2816.2 2770.2 2687.4 2549.5 2365 2130.8 1868.7 1630.6
1435.6 1266.1 1109.4 993.5 930.2 900.8 880.5 855.6 829.3 804.4
775 735.1 688.4 647 607.1 567.1 528 485.8 436.1 379.6
321.6 265.1 204.9 140.8 76.8 17.3 0
2858.3 2820.7 2752.1 2636.2 2455.4 2198.6 1916.9 1648.7 1451.4 1283.4
1140.3 1059.7 1013 972.4 930.2 894.8 876 869.2 856.4 827.8
786.3 744.9 702.7 662.1 617.6 573.9 529.5 482 436.1 385.6
332.2 272.7 204.9 132.6 67.8 14.3 0
2858.3 2808.6 2693.4 2504.3 2227.2 1889 1602.8 1404.7 1246.5 1147.9
1101.2 1058.2 1013 964.8 920.4 893.3 885 880.5 869.9 836
757.7 713.3 673.3 634.9 599.5 566.4 525.7 480.5 432.3 378.1
319.4 256.1 189.8 128 68.5 18.8 0
2858.3 2789.1 2628.6 2367.3 2008.7 1656.3 1431.1 1264.6 1174.2 1135.1
1086.1 1038.6 1006.3 971.6 924.2 894 880.5 862.4 782.6 748.7
737.4 732.9 720 699.7 668.8 628.2 570.9 517.4 458.7 399.9
339.7 279.4 216.9 153.7 90.4 30.9 0
2858.3 2783.8 2587.9 2263.3 1855.9 1537.3 1336.2 1207.4 1168.9 1124.5
1070.3 1033.4 1010 979.1 922.7 884.2 854.1 771.3 742.6 730.6
720.8 718.5 709.5 685.4 644 595 542.3 485.1 425.6 372.1
320.1 268.9 219.9 170.2 171 129.5 0
2858.3 2763.4 2530.7 2163.9 1739.9 1465.7 1278.9 1196.1 1168.2 1117.7
1065.8 1032.6 1013 982.2 915.9 857.9 781.8 722.3 703.5 686.2
674.9 668.1 637.2 602.5 563.4 524.2 478.3 433.8 384.9 335.2
288.5 240.3 195.1 235 210.9 70.8 0
2858.3 2757.4 2510.4 2128.5 1692.4 1408.5 1241.3 1191.5 1165.9 1117
1065.8 1034.9 1020.6 991.9 911.4 826.2 726.8 685.4 659 637.9
627.4 604.1 564.9 528.7 491.8 450.4 414.3 378.1 339.7 305
287.7 227.5 189 261.4 120.5 30.1 0
2858.3 2767.2 2525.4 2133 1703 1427.3 1248 1194.6 1173.5 1125.3
1070.3 1040.9 1025.8 1000.2 921.9 827 725.3 683.9 656 634.2
622.1 599.5 561.1 527.2 489.6 449.7 409.7 373.6 338.2 296
259.1 213.2 189 262.1 103.9 25.6 0
